(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hose for Oil Suction Gun

Part Number

Configured Part Number is shown.

TOSG200LHOSE

Part Number
TOSG200LHOSE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 240 Compatible model TOSG-200 hose inner diameter(mm) 6
hose outer diameter 8.0 ± 0.5 Material PVC Trusco code 114-1065
Weight(g) 7

Please check the type/dimensions/specifications of the part TOSG200LHOSE in the Hose for Oil Suction Gun series.

Tech Support