(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Oil Suction Gun with Hose

Part Number

Configured Part Number is shown.

Part Number
TOSG-200
TOSG-500
Part NumberMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Capacity
(cc)
Oil tank diameter
(mm)
Oil outlet
(mm)
Trusco code Weight
(g)
1 Piece(s) 35 Day(s) 290200328.9102-9891350
1 Piece(s) 35 Day(s) 3405005610.2102-9892790

Loading...

  1. 1

Basic Information

Applicable consistency SAE30-70 Material Steel

Tech Support