(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Coupler, PF Type

Part Number

Configured Part Number is shown.

Part Number
22PF
25PF
33PF
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Name Connection size Trusco code Weight
(g)
1 Piece(s) 12 Day(s) Oxygen plugM16x1.5112-989931
1 Piece(s) 12 Day(s) Oxygen plugW12.5-20112-991126
1 Piece(s) 35 Day(s) Fuel Gas plugM16x1.5 left112-992936

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Body Material Brass Seal Material NBR
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7 Use For blow pipe installation
Withstand pressure 1

Tech Support