(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Coupler, PFB Type (22PFB)

Part Number

Configured Part Number is shown.

22PFB

Part Number
22PFB
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Name Connection size Trusco code Weight
(g)
1 Piece(s) 12 Day(s) Oxygen plugM16x1.5113-001336

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Body Material Brass Seal Material NBR
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7 Use With back-flow prevention valve for blow pipe
Withstand pressure 1

Please check the type/dimensions/specifications of the part 22PFB in the Mini Coupler, PFB Type series.

Products like this...

Part Number
33PFB
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Name Connection size Trusco code Weight
(g)
1 Piece(s) 35 Day(s) Fuel Gas plugM16x1.5 left113-003041

Tech Support