(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Coupler, PH Type (33PH)

Part Number

Configured Part Number is shown.

33PH

Part Number
33PH
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Name Connection size Trusco code Weight
(g)
1 Piece(s) 1 Day(s) Fuel Gas plug3/8112-985622

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Body Material Brass Seal Material NBR
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7 Use For rubber hose mounting
Withstand pressure 1

Please check the type/dimensions/specifications of the part 33PH in the Mini Coupler, PH Type series.

Products like this...

Part Number
22PH
25PH
35PH
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Name Connection size Trusco code Weight
(g)
1 Piece(s) 1 Day(s) Oxygen plug1/4112-981316
1 Piece(s) 12 Day(s) Oxygen plug5/16112-983019
1 Piece(s) 35 Day(s) Fuel Gas plug5/16112-987220

Tech Support