(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Coupler, PHB Type

Part Number

Configured Part Number is shown.

Part Number
22PHB
25PHB
33PHB
35PHB
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Name Connection size Trusco code Weight
(g)
1 Piece(s) 12 Day(s) Oxygen plug1/4112-994531
1 Piece(s) 12 Day(s) Oxygen plug5/16112-996134
1 Piece(s) 35 Day(s) Fuel Gas plug3/8112-997041
1 Piece(s) 35 Day(s) Fuel Gas plug5/16112-999639

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Body Material Brass Seal Material NBR
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7 Use With backflow prevention valve for rubber hose mounting
Withstand pressure 1

Tech Support