(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ice Tray (773693)

Part Number

Configured Part Number is shown.

773693

Part Number
773693
Part NumberMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Width
(mm)
Frontage
(mm)
Type Trusco code Material Weight
(g)
1 Piece(s) 35 Day(s) 112702273 steps102-7383Main Body/Lid/Holder: Polypropylene (PP)270

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 773693 in the Ice Tray series.

Products like this...

Part Number
230998
773891
Part NumberMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Width
(mm)
Frontage
(mm)
Type Trusco code Material Weight
(g)
1 Piece(s) 12 Day(s) 38119247-102-7381Main Body/Lid: Polypropylene (PP)169
1 Piece(s) 35 Day(s) 45130266-102-7382Main Body/Lid: Polypropylene (PP)184

Tech Support