(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lifter "Sub E" (battery driven hydraulic type)

Part Number

Configured Part Number is shown.

SV-150E (150KG)

Part Number
SV-150E (150KG)
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Equal Load Capacity (kg) 150 Fork Width (mm) 70 Fork Length (mm) 500
Fork Height Min. (mm) 120 Fork Height Max. (mm) 1000 Total Height(mm) 1395
Load Center Distance(mm) 250 Lifting Time for No Load(sec.) 8 Fork Dimensions and Sliding External Width(mm) 150 to 450
Stroke(mm) 880 Trusco Code 457-7001 Mass(kg) 75

Please check the type/dimensions/specifications of the part SV-150E (150KG) in the Lifter "Sub E" (battery driven hydraulic type) series.

Tech Support