(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Glaco Wiper Super Water Repellent, Replacement Rubber

Part Number

Configured Part Number is shown.

Part Number
04501
04503
04504
04505
04506
04507
04508
04509
04512
04513
04514
04515
04516
04517
04518
04519
04530
04531
04532
04533
04534
04535
04537
04550
04551
04560
04561
04570
04571
05201
05203
05205
05211
05212
05214
05230
05231
05232
05233
05234
05238
05239
Part NumberMinimum order quantityVolume DiscountDays to ShipWiper No. Overall Length
(mm)
Overall Width
(mm)
Shape Trusco Code Mass
(g)
Set Content Material
1 Piece(s) 12 Day(s) 33006Rectangular478-786228-Silicone rubber
1 Piece(s) 12 Day(s) 133506Rectangular478-788932-Silicone rubber
1 Piece(s) 12 Day(s) 53756Rectangular478-789734-Silicone rubber
1 Piece(s) 12 Day(s) 64006Rectangular478-790135-Silicone rubber
1 Piece(s) 12 Day(s) 74256Rectangular478-791937-Silicone rubber
1 Piece(s) 12 Day(s) 84506Rectangular478-792739-Silicone rubber
1 Piece(s) 12 Day(s) 94756Rectangular478-793541Silicone rubber-
1 Piece(s) 12 Day(s) 125006Rectangular478-794343-Silicone rubber
1 Piece(s) 12 Day(s) 37500-Trapezoid type478-797842-Silicone rubber
1 Piece(s) 12 Day(s) 143006Rectangular478-798628Silicone rubber-
1 Piece(s) 12 Day(s) 153506Rectangular478-799432-Silicone rubber
1 Piece(s) 12 Day(s) 163756Rectangular478-800134-Silicone rubber
1 Piece(s) 12 Day(s) 174006Rectangular478-801035Silicone rubber-
1 Piece(s) 12 Day(s) 184256Rectangular478-802837-Silicone rubber
1 Piece(s) 12 Day(s) 194506Rectangular478-803639-Silicone rubber
1 Piece(s) 12 Day(s) 304756Rectangular478-804441-Silicone rubber
1 Piece(s) 12 Day(s) 31free to 5256Rectangular478-805229-Silicone rubber
1 Piece(s) 12 Day(s) 325256Rectangular478-806146Silicone rubber-
1 Piece(s) 12 Day(s) 45506Rectangular478-807948-Silicone rubber
1 Piece(s) 12 Day(s) 345508Wide width type478-808758-Silicone rubber
1 Piece(s) 12 Day(s) 356008Wide width type478-809563-Silicone rubber
1 Piece(s) 12 Day(s) 1036508Wide width type478-810968-Silicone rubber
1 Piece(s) 12 Day(s) 33700-Trapezoid type478-812558-Silicone rubber
1 Piece(s) 12 Day(s) 51Free to 5008.6Wide width type478-813347-Silicone rubber
1 Piece(s) 12 Day(s) 130Free to 7008.6Wide width type478-814157-Silicone rubber
1 Piece(s) 12 Day(s) 61to 5005-835-667422Silicone rubber-
1 Piece(s) 12 Day(s) 70to 7005-835-667528Silicone rubber-
1 Piece(s) 12 Day(s) 71to 5005-835-667619Silicone rubber-
1 Piece(s) 12 Day(s) -to 7505-835-667725Silicone rubber-
1 Piece(s) 12 Day(s) 1113508.6Wide width type478-876122-Silicone rubber
1 Piece(s) 12 Day(s) 1054008.6Wide width type478-877025-Silicone rubber
1 Piece(s) 12 Day(s) 1324508.6Wide width type478-878828-Silicone rubber
1 Piece(s) 12 Day(s) 11235010Wide width type478-879629-Silicone rubber
1 Piece(s) 12 Day(s) 11437510Wide width type478-880031-Silicone rubber
1 Piece(s) 12 Day(s) 13142510Wide width type478-881834-Silicone rubber
1 Piece(s) 12 Day(s) 1335508.6Wide width type835-667835Silicone rubber-
1 Piece(s) 12 Day(s) 1386008.6Wide width type478-882638-Silicone rubber
1 Piece(s) 12 Day(s) 1346508.6Wide width type478-883441-Silicone rubber
1 Piece(s) 12 Day(s) 607008.6Wide width type835-667943Silicone rubber-
1 Piece(s) 12 Day(s) 1017508.6Wide width type478-884246Silicone rubber-
1 Piece(s) 12 Day(s) 13965010Wide width type478-885152Silicone rubber-
1 Piece(s) 12 Day(s) 5070010Wide width type478-886955-Silicone rubber

Loading...

  1. 1

Tech Support