(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Glaco Wiper Graphite Super Vision, Blade

Part Number

Configured Part Number is shown.

Part Number
04801
04803
04804
04805
04806
04807
04808
04809
04810
04811
04812
04813
04814
04815
Part NumberMinimum order quantityVolume DiscountDays to ShipWiper No. Overall Length
(mm)
Overall Width
(mm)
Shape Trusco Code Mass
(g)
Set Content Material
1 Piece(s) 12 Day(s) GB-103006Rectangular477-7638117-Natural rubber
1 Piece(s) 12 Day(s) GB-43506Rectangular477-7654125-Natural rubber
1 Piece(s) 12 Day(s) GB-53756Rectangular477-7662138-Natural rubber
1 Piece(s) 12 Day(s) GB-64006Rectangular477-7671142-Natural rubber
1 Piece(s) 8 Day(s) GB-74256Rectangular477-7689146-Natural rubber
1 Piece(s) 12 Day(s) GB-84506Rectangular477-7697152Natural rubber-
1 Piece(s) 12 Day(s) GB-94756Rectangular477-7701158-Natural rubber
1 Piece(s) 12 Day(s) GB-155006Rectangular477-7719177-Natural rubber
1 Piece(s) 12 Day(s) GB-35256Rectangular477-7727183-Natural rubber
1 Piece(s) 12 Day(s) GB-125508Wide width type477-7735209-Natural rubber
1 Piece(s) 12 Day(s) GB-136008Wide width type477-7743233-Natural rubber
1 Piece(s) 12 Day(s) GB-146008Wide width type477-7751233-Natural rubber
1 Piece(s) 12 Day(s) G-916508Wide width type477-7760255-Natural rubber
1 Piece(s) 12 Day(s) GB-11700-Trapezoid type477-7778267-Natural rubber

Loading...

  1. 1

Tech Support