(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Conductive Container "BE Type"

Part Number

Configured Part Number is shown.

Part Number
BE-40
BE-75
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Applicable card insertion Effective inner dimension Frontage
(mm)
Effective inner dimension Depth
(mm)
Effective inner dimension Height
(mm)
Compatible lid Trusco Code Compatible Card Holder (Sold Separately) Mass
(g)
Fitted products
1 Piece(s) 35 Day(s) 39521436223ST-1 ・ 2 ・ 3 (sold separately)468385209-836-2477-2300-
1 Piece(s) 35 Day(s) 74655453331-599401301B-56 Lock lid conductive, B-75 lid conductive (sold separately)836-2478RB120 x 65, RB195 x 905000B-56, B-56-2, B-56-3, RB-61

Loading...

  1. 1

Basic Information

Product Type Conductive Container Material (Main Body) Conductive Polypropylene Color Bฺlack
Surface Resistance Value 10⁵ Ω or less

Tech Support