(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Conductive Foldable Container "CR Type"

Part Number

Configured Part Number is shown.

Part Number
CR-S30-EA
CR-S40-EA
CR-S50-EA
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(L)
External Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
Trusco Code Surface resistance value Mass
(g)
1 Piece(s) 35 Day(s) 31221494 x 336 x 201819-137510⁵ Ω or less2500
1 Piece(s) 35 Day(s) 41272494 x 336 x 252819-137410⁶ Ω or less2800
1 Piece(s) 35 Day(s) 50325494 x 336 x 305819-137310⁷ Ω or less3100

Loading...

  1. 1

Basic Information

External Shape Width(mm) 532 External Shape Depth(mm) 368 Product Type Conductive container
Material (Main Body) Conductive Polypropylene Color Black Folded Height 86
Compatible lid (sold separately) CR-D2F-EA

Tech Support