(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Conductive Foldable Container "CR Type", Lid

Part Number

Configured Part Number is shown.

CR-D2F-EA

Part Number
CR-D2F-EA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

External Shape Width(mm) 530 External Shape Depth(mm) 366 Product Type Conductive container
External Height(mm) 18 Trusco Code 819-1376 Color Black
Compatible Container CR-S50-EA / CR-S40-EA / CR-S30-EA Surface resistance value 10⁶ Ω or less Mass(g) 700

Please check the type/dimensions/specifications of the part CR-D2F-EA in the Conductive Foldable Container "CR Type", Lid series.

Tech Support