(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tool Holder Guide Rail

Part Number

Configured Part Number is shown.

Part Number
TH-R10
TH-R50
TH-R75
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum load capacity
(kg / piece)
Dedicated holder and hook can be attached Rail Length
(cm)
Weight
(g)
Trusco Code
1 Piece(s) Quote 60Up to 12100355868-1767
1 Piece(s) 35 Day(s) 30Up to 650185868-1768
1 Piece(s) 35 Day(s) 45Up to 975270868-1769

Loading...

  1. 1

Basic Information

Product Type 1 Panel Container Rack Material rail: aluminum

Tech Support