(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Basket Holder

Part Number

Configured Part Number is shown.

CR-17

Part Number
CR-17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Hand cart for stores Main Body Material Steel Material Details Surface Treatment: Chrome plated
Caster diameter(mm) 50 (4 free caster) Equal load(kg) 50 Width(mm) 314
Depth(mm) 365 Height(mm) 315 Length(mm) 365
Weight(g) 2500 Trusco code 764-0200 Compatible Model Compatible basket: U-17
Specifications Finished product

Please check the type/dimensions/specifications of the part CR-17 in the Basket Holder series.

Tech Support