(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Crow Guard Net Boxtype

Part Number

Configured Part Number is shown.

EG-78

Part Number
EG-78
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Product Model Animal and Bird Proof Product Color yellow Width(mm) 1500
Length(mm) 600 Mesh opening(mm) 4 Trusco Code 114-1388
Features Estimated storage: 4 to 6 45L garbage bags Mass 393 Material Main Body: Polyethylene(PE)(Net contains capsaicin), Fastener Eyelet: steel
Thread Diameter 1

Please check the type/dimensions/specifications of the part EG-78 in the Crow Guard Net Boxtype series.

Tech Support