(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CLINT【3,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
U2525
UW1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSheet size
(mm)
Trusco Code Mass
(g)

3,000 Pieces Per Package

1 Pack(s) 35 Day(s) 250 x 250809-61046800

3,000 Pieces Per Package

1 Pack(s) 35 Day(s) 220 x 250809-61066000

Loading...

  1. 1

Basic Information

Material Cotton Color White Quantity in case(sheets x bag) 100 x 30
Material Details 100% cotton non-woven fabric

Tech Support