(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Knit, Thin【150 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
UMN6X6S
UMN9X9S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSheet size
(mm)
Vertical
(mm)
Width
(mm)
Length
(mm)
Box size (Frontage x Depth x Height)
(mm)
Trusco Code Mass
(g)
Specification details Amount Of Content

150 Pieces Per Package

1 Pack(s) 35 Day(s) 140 x 140150250250260 x 80 x 330792-3201340Type: Thin, Size(in): 6 x 6, Clean pack specifications: ○Double bag

150 Pieces Per Package

1 Pack(s) 35 Day(s) 220 x 220225300300320 x 100 x 520792-3210860Type: Thin, Size(in): 9 x 9, Clean pack specifications: ○Double bag

Loading...

  1. 1

Basic Information

Material Polyester Color White Quantity in case(sheets x bag) 75 x 2
Thickness(mm) 0.3 Features Class 100 compliant, End face heat cut Material Details polyester(ultrafine fiber)
Notes Packaging form: Stack packaging Amount Of Content Double bag

Tech Support