(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Grass Burner Pro KB300

Part Number

Configured Part Number is shown.

KB300

Part Number
KB300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Overall length (mm) 1330 Nozzle diameter(mm) 80 Flame temperature(°C) 1300
Continuous use time(minutes) 20 to 30 Trusco Code 854-9831 Mass(g) 3800
Material Stainless steel, Resin, Copper Heat output(kcal/h) 61200 Fuel used Kerosene
Fuel capacity 3.2 L

Tech Support