(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tacker TAT-828, Needle【1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

01210

Part Number
01210
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,000 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Shoulder width(mm) 12.9 Leg length(mm) 10 Trusco code 115-3338
Weight(g) 85

Please check the type/dimensions/specifications of the part 01210 in the Tacker TAT-828, Needle series.

Tech Support