(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Seal Stripper "Seal Mate EX II"

Part Number

Configured Part Number is shown.

WW1070000

Part Number
WW1070000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Sticker width(mm) 15 to 70 Sticker length(mm) 10 to 150 Roll maximum storage outer diameter(mm) 115
Number of winding meters(m) Approx. 50 Power supply DC15V (AC adapter) Power consumption Peak 1.3A (15V)
Trusco code 390-5578 Weight(kg) 1.6

Please check the type/dimensions/specifications of the part WW1070000 in the Seal Stripper "Seal Mate EX II" series.

Tech Support