(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Car Dolly

Part Number

Configured Part Number is shown.

BH1CD680JPNA

Part Number
BH1CD680JPNA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Lifting power(kN(t)) 6.8 (0.68) Height(mm) 375 Corresponding maximum tire width(mm) 325
Trusco Code 130-9832 Mass(kg) 15.3 Material Steel

Please check the type/dimensions/specifications of the part BH1CD680JPNA in the Car Dolly series.

Tech Support