(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Conversion Kit "HAKKO FX-100"

Part Number

Configured Part Number is shown.

FX1002-82

Part Number
FX1002-82
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Controlled temperature (°C) 350/400 Power Supply(V) AC100 Attached Iron tip Sold separately
Total Length(mm) 166 Cord length(m) 1.3 Trusco code 111-7253
Weight(g) 493

Please check the type/dimensions/specifications of the part FX1002-82 in the Conversion Kit "HAKKO FX-100" series.

Tech Support