(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Soldering Iron, Conversion Kit

Part Number

Configured Part Number is shown.

FM2032-82

Part Number
FM2032-82
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Controlled temperature (°C) 200 to 450 Compatible station body FX-951, FM-203, FM-206 Power Supply(V) 100
Power consumption(W) 48 Cord length(m) 1.3 Trusco code 751-6878
Weight(g) 50

Please check the type/dimensions/specifications of the part FM2032-82 in the Micro Soldering Iron, Conversion Kit series.

Tech Support