(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Replacement Iron Part for "HAKKO FX-889"

Part Number

Configured Part Number is shown.

Part Number
FX8801-01
FX8805-01
Part NumberMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Trusco code Weight
(g)
1 Piece(s) 35 Day(s) 217818-454246
1 Piece(s) 35 Day(s) 222818-454352

Loading...

  1. 1

Basic Information

Controlled temperature (°C) 50 to 480 Power Supply(V) AC100 Power consumption(W) 65
Cord length(m) 1.2

Tech Support