(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Replacement Iron Tip for "FM2023"【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
T9-I
T9-L1
T9-L2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipIron tip name Trusco code

2 Pieces Per Package

1 Pack(s) 45 Day(s) Type I400-4370

2 Pieces Per Package

1 Pack(s) 35 Day(s) 1L type400-4388

2 Pieces Per Package

1 Pack(s) 35 Day(s) 2L type400-4396

Loading...

  1. 1

Basic Information

Compatible iron FM-2023 Weight(g) 20

Tech Support