(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Digital Temperature Adjustment Type Soldering Iron "FX951"

Part Number

Configured Part Number is shown.

FX951-51

Part Number
FX951-51
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Controlled temperature (°C) 200 to 450 Power Supply(V) AC100 Power consumption(W) 75
Attached Iron tip None Width(mm) 80 Depth(mm) 131
Height(mm) 130 Cord length(m) 1.2 Trusco code 327-2711
Weight(kg) 1.2

Please check the type/dimensions/specifications of the part FX951-51 in the Small Digital Temperature Adjustment Type Soldering Iron "FX951" series.

Tech Support