(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Service Jack

Part Number

Configured Part Number is shown.

 
Part Number
ASJ-30M
ASJ-100ML
ASJ-150-2
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Lifting power
(kN(t))
Height
(mm)
Overall Length
(mm)
Trusco Code Weight
(kg)
1 Piece(s) Quote 48030 (3)126 to 6061350851-995675
1 Piece(s) Quote 420100 (10)140 to 5601575114-1112135
1 Piece(s) Quote 475150 (15)175 to 6501745851-9955235

Loading...

  1. 1

Tech Support