(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hydraulic Wedge Jack (integrated double acting type)

Part Number

Configured Part Number is shown.

DFJS127

Part Number
DFJS127
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Stroke(mm) 140 Lifting power(kN(t)) 150 (15) Height(mm) 5 to 34
Claw Length x Claw Width(mm) 50 x 127 Type No pressure gauge Trusco Code 461-8483
Mass(g) 13000

Please check the type/dimensions/specifications of the part DFJS127 in the Hydraulic Wedge Jack (integrated double acting type) series.

Tech Support