(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Kimtech Pure Critical Task Wiper Crew

Part Number

Configured Part Number is shown.

Part Number
63112
63113
63114
63115
63116
Part NumberMinimum order quantityVolume DiscountDays to ShipSheet size
(mm)
Number of Sheets Trusco Code
1 Piece(s) Quote 150×300200 x 5 (sheets x bag)778-5763
1 Piece(s) Quote 150×150400 x 5 (sheets x bag)778-5771
1 Piece(s) Quote 150×100600 x 5 (sheets x bag)778-5780
1 Piece(s) Quote 150×75800 x 5 (sheets x bag)778-5798
1 Piece(s) Quote 75×751600 x 5 (sheets x bag)778-5801

Loading...

  1. 1

Basic Information

Product Type Wiper Material Polypropylene Color White
Mass 3.75 kg

Tech Support