(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Detergent, Mold Cleaner

Detergent, Mold Cleaner

Degreasing cleaner for mold
[Features]
•Product developed for clean mold.
•Simply removes cutting oil and powder generated during mold processing.
•Simply removes anti-rust or anti-corrosive wax
•Not applicable to PRTR.
•Superior cleaning power, rapid dry and high work efficiency.
[Applications]
•Chemical Cleaner for removal of cutting oil and powder generated during mold processing.
•Removal of anti-corrosive agent and oily dirty for mold.
•Removes oil stains from machines, equipment and parts.

Part Number

Configured Part Number is shown.

Part Number
00119
00619
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecification 2 Specification 3 Capacity
1 Piece(s) 4 Day(s) --500ml/pcs
1 Piece(s) 4 Day(s) 2 Spraying MethodsBottom-Up Spray OK840ml/pcs

Loading...

  1. 1

Basic Information

Operating Temperature Range Normal temperature Washing capability (undiluted solution) ★★★1/2 Dryness ★★
Effect on resin ★★★1/2 Specification 1 PRTR: Not Applicable / Toxicity: Low Notes The comparison of cleaning power, drying characteristics and resin impact are based on solvent cleaning data of our company. The number of ★ indicates the power of each product. The more ★, the stronger the power is.

Tech Support