(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flaw Detecting Chemical, Micro Check Penetration

Flaw Detecting Chemical, Micro Check Penetration

Invisible flaw detection agent
[Features]
•Micro Check is a one-touch aerosol spray of flaw detection agent which don't require any special equipment to be used.
•Tiny cracks and invisible flaws can be easily and accurately detected.
•It can be used everywhere no matter what material the applied objects are made of or what shapes the applied objects have (expect painted surfaces and plastics).
•Being non-corrosive, it can be safety used to aluminum alloy, magnesium alloy, etc.
•Possible to detect flaws and cracks at 0°C to 80°C.
•The detectability is width 1μm and depth 10μm. (10°C~50°C)
[Application]
The range of application is limitless; from metals, regardless of whether it is ferrous, nonferrous, magnetic or non-magnetic, to non-metals such as ceramics, glass, etc.
1) Cast parts—pin holes, folds due to hot water, cracks due to shrinkage.
2) Forged parts—cracks due to forging.
3) Welded point—cracks, cavity, and defective joints.
4) Metal fatigues—Cracks due to grinding, cracks due to backing, cracks due to cutting tools.
5) Leakage—tanks, boilers, pipes and others.
6) Seals—test of heat seal packages.

Part Number

Configured Part Number is shown.

Part Number
00143
00144
Part NumberMinimum order quantityVolume DiscountDays to ShipType Amount Of Content
1 Piece(s) 4 Day(s) Spray420ml/pcs
1 Piece(s) 4 Day(s) Other18L/pcs

Loading...

  1. 1

Basic Information

Product Type Flaw detecting chemical Appearance Red Liquid Operating Temperature Range(°C) 0~80
Specifications PRTR: Applicable

Tech Support