(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lubricant, Biodegradable Chain Oil Spray-EX

Lubricant, Biodegradable Chain Oil Spray-EX

Biodegradable chain oil
[Features]
•Green product and safe to use since its base oil is Natural Vegetable Oil.
•Biodegradable rate is more than 60% (OECD 301C/28 days).
•Raw material of this product has passed Biodegradable Lubricating Oil Eco Mark Certification Criteria.
[Applications]
•Applied to chain saw, forklift, bicycle chain or gear.
•As a lubricating agent for rotating and vibrating places of various agriculture machines. (Tractor, Combine Harvester, Chain Saw, Bush Cutter).

Part Number

Configured Part Number is shown.

00822

Part Number
00822
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 Environment Friendly Specification 3 2 Spraying Methods / Bottom-Up Spray OK
Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00822 in the Lubricant, Biodegradable Chain Oil Spray-EX series.

Tech Support