(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lubricant, Silicone Grease / Silicone Grease Spray

Lubricant, Silicone Grease / Silicone Grease Spray

Heat resistant, cold resistant & water-proof grease
[Features]
•Prevents rubber and plastic from wearing off and dwindling down.
•Applicable temperature from -40~180°C
•Different from common grease, no dripping at high temperature and no hardened at low temperature. Chemically an inert product.
[Applications]
•Lubrication for Disk Brakes O ring.
•Seals for cup rubber of wheel cylinder.
•Lubrication for wiper motor.
•Lubrication for Clutch • Pilot and Bearing
•Lubricates the bumping point of Back plate and brake shoe
•Lubricates and seals gear vibrating part.
•Anti-rust and water proof for battery terminal connector.

Part Number

Configured Part Number is shown.

Part Number
00025
00026
Part NumberMinimum order quantityVolume DiscountDays to ShipJIS Classification Consistency Amount Of Content
1 Piece(s) 4 Day(s) 2260100g/pcs
1 Piece(s) 4 Day(s) 1320220ml/pcs

Loading...

  1. 1

Basic Information

Base Oil Silicone Oil Thickener Lithium soap Heat-Resistance(°C) 180
Operating Temperature Range(°C) -40~180 Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 Waterproof
Salt spray test(hours) 48

Tech Support