(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Welding Spatter Anti-Fouling Agent, Klin Spatter Overcoat & Removal OK Type

Welding Spatter Anti-Fouling Agent, Klin Spatter Overcoat & Removal OK Type

[Features]
•After welding, either overcoat or removing is available.
•Can be used to both SUS and SS.
*Electrodepositing or plating can be conducted after removing the coating film.
*Please pretest when special paint is to be applied.

Part Number

Configured Part Number is shown.

20691

Part Number
20691
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 18kg/can

Loading...

  1. 1

Basic Information

Features 1 Water-soluble, Safe and Environment friendly products. Features 2 Standard Formula. Features 3 Anti-spattering effect - Available for 1/2 Layer Welding: ◎ / Multi-Layer Welding: △
Features 4 Removing Film Method - Water Washing / Acid Pickling / Alkaline Cleaning / Solvent Treatment: ○ Water soluble / insoluble Water-soluble Specification 1 PRTR: Not Applicable / Toxicity: Low
Coating film color Clear Drying Time(Minute) 15 Recoating
Amount Of Content 18kg/can

Please check the type/dimensions/specifications of the part 20691 in the Welding Spatter Anti-Fouling Agent, Klin Spatter Overcoat & Removal OK Type series.

Tech Support