SATA Gear Puller

Brand :
SATA TOOLS
Caution
Product Description
Gear Puller
[Features]
The tip of the top rod has been specially heat treated to ensure durability.
The flange design of the force-adding part ensures that the hexagonal head is not damaged when struck.
Reasonable design of the claws prevents them from falling off when force is applied.
Warranty Term: Lifetime Warranty
This product: 90664 is consumable, not within SATA lifetime warranty.
| Model | 2-jaw Reversible Puller | 3-Jaw Puller | |||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 90623 | 90624 | 90626 | 90628 | 90630 | 90632 | 90633 | 90634 | 90636 | 90638 | 90640 | 90642 | 90664 | |||||||||||||||||||||||||||
| Product Picture | ![]() ![]() | ![]() | |||||||||||||||||||||||||||||||||||||
| Introduction |
|
|
| ||||||||||||||||||||||||||||||||||||
| Specification (mm) | 3" | 4" | 6" | 8" | 10" | 12" | 3" | 4" | 6" | 8" | 10" | 12" | - | ||||||||||||||||||||||||||
| Length (mm) | 140 | 160 | 240 | 333 | 360 | 405 | 130 | 160 | 245 | 330 | 360 | 405 | |||||||||||||||||||||||||||
| D Maximum Drawing diameter (mm) | 75 | 100 | 150 | 200 | 250 | 300 | 75 | 100 | 150 | 200 | 250 | 300 | |||||||||||||||||||||||||||
| H-Stroke (mm) | 60 | 95 | 160 | 235 | 240 | 270 | 60 | 95 | 160 | 235 | 240 | 270 | |||||||||||||||||||||||||||
| Net weight (kg) | 0.421 | 0.749 | 1.73 | 3.6 | 5.5 | 7.6 | 0.52 | 1.08 | 2.51 | 5.17 | 8 | 10.6 | |||||||||||||||||||||||||||
| Reach | - | 40 - 90 mm | |||||||||||||||||||||||||||||||||||||
| Pull claw | L 100mm / W 22mm | ||||||||||||||||||||||||||||||||||||||
| Warranty Term | Lifetime Warranty | This product is consumable, not within SATA lifetime warranty. | |||||||||||||||||||||||||||||||||||||
| Made in | Taiwan | ||||||||||||||||||||||||||||||||||||||


