UVEX PHEOS CX2

Brand :
UVEX
Caution
Product Description
• sporty looking safety spectacle with high wearer acceptance
• x-tended eyeshield: soft seal frame technology wraps around the brow providing protection from particle ingress
• ergonomically shaped side arms with soft-grip temple endsprovide a comfortable, secure fit without pressure
• soft, flexible nose pad adapts to the wearer, delivering a non-slip and pressure-free fit
• robust polycarbonate lens with uvex’s proven supravision coating technology – permanent anti-fog and scratch-resistant lens
• UV400 – 100% protection against dangerous UV radiation upto 400 nm
• metal-free
General features
Product code 9198237
- "x" brand safety glasses with modern and sporty design
- The slim arm geometry makes it easy to wear ear protectors, helmets and impact-absorbing hats.
Product code 9198256
- "x" brand safety glasses with modern and sporty design
- The narrow geometry allows for comfortable wearing of ear protectors, helmets and impact-absorbing hats.
Product code 9198223
- sporty looking safety spectacle with high wearer acceptance
- robust polycarbonate lens with uvex’s proven supravision coating technology – permanent anti-fog and scratch-resistant lens
- metal-free
Comfort features
Product code 9198237
- Anti-fog on the inside, highly scratch and chemical resistant on the outside (uvex supravision excellence)
- Wide field of view with dual spherical lenses
- Innovative uvex dual component technology for maximum wearer comfort
- Excellent ventilation for healthy eyes
Product code 9198256
- Anti-fog on the inside, highly scratch and chemical resistant on the outside (uvex supravision excellence)
- Wide field of view with dual spherical lenses
- Innovative uvex dual component technology for maximum wearer comfort
- Excellent ventilation for healthy eyes
Product code 9198223
- x-tended eyeshield: soft seal frame technology wraps around the brow providing protection from particle ingress
- ergonomically shaped side arms with soft-grip temple ends provide a comfortable, secure fit without pressure
- soft, flexible nose pad adapts to the wearer, delivering a non-slip and pressure-free fit
Protection features
Product code 9198237
- Certified to EN 166 (eye protection) and EN 172 (sun glare filters for industrial use)
- Labeling: W 166 FT CE – 5-2.5 W 1 FTKN CE
- Reliable UV 400 protection
- Comfortable protection with directly printed forehead and nose area
- X-Twist side arm technology for a secure, non-slip fit
Product code 9198256
- Certified to EN 166 (eye protection) and EN 170 (UV filter)
- Labeling: W 166 FT CE – 2C-1.2 W 1 FTKN CE
- Reliable UV400 protection
- Comfortable protection with directly printed forehead and nose area
- X-Twist side arm technology for a secure, non-slip fit
Product code 9198223
- certified in line with EN 166 (personal protective eyewear) and EN 172 (sunglare filters for industrial use)
- marking: W 166 FT CE – 5-2.5 W1 FTKN CE
- UV400 – 100% protection against dangerous UVA and UVB radiation up to 400 nm
- The CBR23 blocks out blue light from the sun and man-made sources by 95% up to 450nm
Overview
| UVEX PHEOS CX2 | |||
| Product Code | 9198237 | 9198256 | 9198223 |
| Version | uvex supravision excellence | uvex supravision excellence | uvex supravision excellence |
| sunglare filter | sunglare filter | ||
| Standard | EN 166, EN 172 | EN 166, EN 170 | EN 166, EN 172 |
| Frame | white, black | black, light blue | white, black |
| W 166 FT CE | W 166 FT CE | W 166 FT CE | |
| Lens | Grey 23% | Clear | CBR23 |
| UV400 | UV400 | UV400 | |
| 5-2.5 W 1 FTKN CE | 2C-1.2 W1 FTKN CE | 5-2.5 W1 FTKN CE | |
| Weight | 28 g | 28 g | 28 g |
| Product image reference | |||