(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/1/2021 sampai dengan 6:00 pada tanggal 25/1/2021. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/1/2021 to 6:00 (WIB) 25/1/2021. We apologize for the inconvenience.

Encoders

An encoder is a device that outputs displacement as a digital signal. It can detect linear displacement, displacement direction, rotation angle, speed, etc. It is generally used in combination with a motor, and is used in all applications that require position and speed control, such as elevators, automobiles, industrial robots, etc. There are several types depending on the detection method, but rotary encoders that detect the rotation or displacement of the input shaft are often used. The output signal is mainly of the incremental type, and outputs the number of pulses according to the displacement. Shaft shapes include flat types such as flat shafts, grooved shafts, etc. and hollow types such as hollow shafts, etc. The number of pulses varies depending on the product, but vary from about 15 to as many as 300.
Days to Ship
  • All
  • 9 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Specifications
Type
Shape
Terminal shape
Axis
Shaft
No. of pulses
Push switch
Mounting direction
Protection function (environmentally resistant)
Dimension vertical(mm)
Dimension width(mm)
Dimension depth(mm)

    Encoder (11 mm Metal Shaft Type)

    Brand

    MISUMI

    Product Series

    Encoder (11 mm Metal Shaft Type)

    Days to Ship 9 Day(s) or more
    Specifications
    • For Signal
    TypeSingle
    Shape11-mm type
    Terminal shapePC terminal
    AxisMetal Shaft
    ShaftFlat type
    No. of pulses15
    Push switchNone
    Mounting directionVertical
    Protection function (environmentally resistant)None
    Dimension vertical(mm)14.9
    Dimension width(mm)13.1
    Dimension depth(mm)28

    Loading...

    1. 1

    Related Categories to Encoders