(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Days to Ship |
|
---|
3M
[Features]
· Dedicated hooks for adhering with Command tabs. Can be removed without damaging surfaces. Removed hooks can be reused by applying new adhesive tape (tab).
Days to Ship: | 8 Day(s) |
---|
Strong Magnet Hook, Withstand Load 5 kg
AUTO
Hook with a powerful magnet that can even be used on ceilings, etc.
[Features]
· As the hook can be rotated, it can be used on ceilings or walls.
· Comes with protective sheet to prevent scratches on the mounting surface.
[Applications]
· For offices, work sites, or homes.
· Ideal for hanging anything from heavy items to emergency stock bags or helmets.
Days to Ship: | 1 Day(s) |
---|
Strong Magnet Hook (Rotation Type) Withstand Load 10 kg
AUTO
A powerful hook ideal for suspending whiteboards, panels, tools, etc.
[Features]
· A strong magnet type that supports the load capacity of up to 10 kg.
· Can be used without damaging the mounting surface.
[Applications]
· For offices, work sites, or homes.
· Ideal for hanging heavy items, emergency stock bags, or helmets.
Days to Ship: | 30 Day(s) |
---|
Days to Ship: | 1 Day(s) |
---|
Lever-Type Suction Hook【1-2 Pieces Per Package】
AUTO
Hook with suction type lever.
[Features]
· Adopted a lever type, and can be attached and detached just moving the lever up and down.
· The hook part rotates 180 degrees to right and left.
· The hook part is movable and it can be leaned towards the wall side, so that it doesn’t block things and is safe.
[Usage]
· Suitable to attach to tiles in bathroom tiles and kitchen tiles.
Days to Ship: | 8 Day(s) |
---|
Hook (Adhesive Tape)【2-3 Pieces Per Package】
AUTO
Adhesive tape type hook.
[Features]
· With adhesive tape that can be attached easily to decorative plywood.
· Large hook with excellent durability.
[Usage]
· Since it is a compact size, it can be used on calendars and wall hanging items.
· For decorative plywood and concrete.
Days to Ship: | 1 Day(s) |
---|
Special Adherence Sheet Free Hook【2 Pieces Per Package】
AUTO
The unique adhesive sheet enables the hook to be used as the task requires.
[Features]
· The unique adhesive sheet enables the hook to be used over and over.
· The hook rotates 180°.
[Applications]
· The removable suction sheet is perfect for any location.
Days to Ship: | 8 Day(s) |
---|
Flexible Hook (Adhesive Tape Type)【2 Pieces Per Package】
AUTO
[Features]
· Comes with adhesive tape that can be easily attached to decorative plywood, concrete, etc.
· As the hook can be turned in all directions, it can also be attached to ceilings, etc.
Days to Ship: | 8 Day(s) |
---|
Super Bond Hook, Load Resistance 10 kg
AUTO
Hook can be attached freely with silicone glue.
[Features]
· Hook can be used for a wide range of places, using silicone glue.
· Powerful 10 kg load capacity type that can be used outdoors.
· As the hook rotates 180°, it can be used at any angle.
[Applications]
· For concrete or metal parts such as block walls, outer walls, or verandas, using silicone glue.
Days to Ship: | 8 Day(s) |
---|
Hook (High Power Magnet/Swing Type)【6 Pieces Per Package】
NITOMS
[Features]
· Ultra-high-power type with a swing system that allows both top and side surface mounting, and uses a strong magnet (neodymium magnet) that has about 10 times the magnetic force of conventional magnets (ferrite magnets).
· The magnetic surface has been treated to prevent slippage and scratches, making it resistant to impacts and unlikely to scratch walls.
Days to Ship: | 1 Day(s) |
---|
Hook (High Power Magnet/Wide Type)【1-4 Pieces Per Package】
NITOMS
[Features]
· Uses a strong magnet (neodymium magnet) that has about 10 times the magnetic force of conventional magnets (ferrite magnets).
· Prevents the magnetic surface from slipping or scratching
Days to Ship: | 1 Day(s) or more |
---|
Days to Ship: | 1 Day(s) |
---|
Partition Hook【2 Pieces Per Package】
NITOMS
A single unit can support partitions with width between 25 and 75 mm. Width of the hook tip is thin so it can also support small holes. (Approx. 5 mm)
Days to Ship: | 1 Day(s) |
---|
Economy-Sized Pin Hook 500G【8 Pieces Per Package】
NITOMS
A push pin type which can be mounted easily. Can be hung using the small hook holes.
Days to Ship: | 8 Day(s) |
---|
NITOMS
Uses adhesive tape that can be applied firmly and removed easily. Even when pasted incorrectly, it can be readhered with the supplied spare tape.
Days to Ship: | 1 Day(s) or more |
---|
3M
[Features]
· Dedicated hooks for adhering with Command tabs. Can be used without damaging walls.
· Can be reused by applying new adhesive tape (tab).
· Swing hooks with a movable hook portion. Can also be used for hanging.
· Swing hooks with a movable hook portion. Can also be used for hanging.
Days to Ship: | 8 Day(s) |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Brand | 3M | AUTO | AUTO | AUTO | AUTO | AUTO | AUTO | AUTO | AUTO | NITOMS | NITOMS | SANKEI KIKOMU | NITOMS | NITOMS | NITOMS | 3M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||||||
Days to Ship | 8 Day(s) | 1 Day(s) | 30 Day(s) | 1 Day(s) | 8 Day(s) | 1 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 1 Day(s) | 1 Day(s) or more | 1 Day(s) | 1 Day(s) | 8 Day(s) | 1 Day(s) or more | 8 Day(s) |
Product Model | Adhesive Tape | Magnet | Magnet | Magnet | Sucker | Adhesive Tape | Adhesive Tape | Adhesive Tape | Adhesive Tape | Magnet | - | Magnet | - | - | - | - |
Loading...
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy