(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Special-Use Lighting Implements

Special-use lighting units are light fixtures that have particular functions in addition to the lighting function. Sensor lights automatically turn on when they sense the movement or heat of objects. The light sources are mainly highly energy-saving LEDs. The light turns off automatically after a set amount of time has elapsed, ensuring it is not left on accidentally and saving on power bills. No switch needs to be pressed, enabling easy light operation when hands are full or when installed at an out-of-reach location. This feature is also useful for crime prevention. Models powered by dry cell batteries, wall outlets and solar panels are available, enabling selection of the best type for the installation location. Indoor stand-type lighting used at plants and other facilities, and balloon-type lighting enabling outdoor use at construction sites and events are available. Both types can illuminate a 360-degree range, with a single unit lighting up a large area.
Days to Ship
  • All
  • 1 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Specifications
Type
Product Type

    Waterproof LED Lamp (Mounting Bracket)

    Brand

    NIKKI TRADING

    Product Series

    Waterproof LED Lamp (Mounting Bracket)

    Days to Ship 1 Day(s)
    Specifications
    • STOCK
    TypeOther
    Product TypeRelated Product

    Loading...

    1. 1

    Related Categories to Special-Use Lighting Implements