(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lighting Accessories

Lighting accessories are devices that make light fixtures easy to use in offices and other places. If there is a switch enclosure with a security light, one can find the switch immediately. Switch enclosures are made of PVC with a phosphorescent pigment. So even in the dark, a soft blue light will tell you where the switch is. There are two sizes, 134 x 84 mm and 134 x 128 mm. In addition, there is a phosphorescent frame that can be mounted on an already-installed switch enclosure. In addition to switch enclosures, there is also a type that is installed on doorknobs, so you do not get lost in the dark. PVC stretches and fits into the switch enclosure, so it is easy to install and remove without adhesives.
Days to Ship
  • All
  • 9 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Model
Size(mm)

    Safety Light (for Switch Boxes)

    Brand

    JAPAN GREEN CROSS

    Product Series

    Safety Light (for Switch Boxes)

    Days to Ship 9 Day(s) or more
    Product ModelGlow-In-The-Dark Frame
    Size(mm)134×84 ~ 134×128

    Loading...

    1. 1

    Related Categories to Lighting Accessories