(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

UV Sheets

A UV sheet is a sheet that protects objects and places from ultraviolet rays. There are many products that have the ability to reduce UV on the sheet body and are mainly used outdoors. The cloth-like sheet can be placed directly on the luggage, or secured with eyelets to replace the top of the work place to prevent ultraviolet rays. Many products have excellent waterproof, dust-proof, and light-shielding properties, and in some cases, they are also used for applications that avoid rain, dust, partitions, etc. Many UV sheets are made of thick and durable materials such as polyethylene, etc. Select according to the application from silver and green products that emphasize functions such as reflectivity and heat insulation, clear types that you are able to see the contents, white, dessert patterns or camouflage patterns that do not impair the beauty of the place of use, etc.
Days to Ship
  • All
  • 1 Day(s) or Less
  • 12 Day(s) or Less
  • 16 Day(s) or Less
  • 30 Day(s) or Less
  • 35 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Specifications
Product Type
Thickness(mm)
Width × Length(m)
Color
Shape

    Transparent Sheet Thickness: 0.18 mm

      Tarpee UV Cloth #5000

        Tarpee UV Cloth #4000

          Eco Super Thick Sheet UV #5000 (OD Green)

            Eco UV Sheet #4000 (Green)

              UV Silver Sheet #3000

                UV Silver Sheet #4000

                  1,870 × 0.5 mm UV Clear Sheet

                    Water Pressere Sheet UV#7000

                      UV Silver Sheet #3000

                      Brand

                      YUTAKA MAKE

                      HAGIHARA INDUSTRIES

                      HAGIHARA INDUSTRIES

                      TRUSCO NAKAYAMA

                      TRUSCO NAKAYAMA

                      YUTAKA MAKE

                      YUTAKA MAKE

                      ESCO

                      TRUSCO NAKAYAMA

                      YUTAKA MAKE

                      Product Series

                      Transparent Sheet Thickness: 0.18 mm

                      Tarpee UV Cloth #5000

                      Tarpee UV Cloth #4000

                      Eco Super Thick Sheet UV #5000 (OD Green)

                      Eco UV Sheet #4000 (Green)

                      UV Silver Sheet #3000

                      UV Silver Sheet #4000

                      1,870 × 0.5 mm UV Clear Sheet

                      Water Pressere Sheet UV#7000

                      UV Silver Sheet #3000

                      Days to Ship 1 Day(s) Quote Quote 1 Day(s) 1 Day(s) or more 1 Day(s) or more 12 Day(s) 16 Day(s) or more 12 Day(s) or more 35 Day(s)
                      Specifications
                      • STOCK
                          • STOCK
                          • STOCK
                          • STOCK
                                  Product TypeUV sheetUV sheetUV sheetUV sheetUV sheetUV sheetUV sheet-UV sheet-
                                  Thickness(mm)0.180.470.360.470.320.220.35-0.620.22
                                  Width × Length(m)1.71X1.71 ~ 3.44X5.241.8X100 ~ 3.6 x 1001.8X100 ~ 3.6 x 1001.71X1.71 ~ 9.91X9.911.71X1.71 ~ 9.91X9.911.71X1.71 ~ 9.76X9.851.71X1.71 ~ 7.2X9-1.71 x 1.71 ~ 9.91 x 9.918.85 x 8.82
                                  ColorOtherOD GreenGreen / SilverOD GreenGreenSilverSilver-SilverSilver
                                  ShapeFolding TypeRolled TypeRolled TypeFolding TypeFolding TypeFolding TypeFolding Type---

                                  Loading...

                                  1. 1

                                  Related Categories to UV Sheets