(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/1/2021 sampai dengan 6:00 pada tanggal 25/1/2021. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/1/2021 to 6:00 (WIB) 25/1/2021. We apologize for the inconvenience.

Deodorizers

Air fresheners are agents that deodorize and suppress the growth of microbes. They are used for deodorization and sanitation in offices, workshops, and commercial vehicles. The main ingredients and materials are minerals, plant extracts, and activated charcoal made from coconut shells. There are unscented types and light-scented types that soften the smell with fragrances. There are differences in deodorizing method depending on the product. Spray type products with large capacity and wide injection are suitable for deodorizing large spaces such as lobbies, large halls, and large conference rooms. When wanting to deodorize only when people are present, a motion sensor type that detects human presence and sprays automatically is convenient. There are stationary types that have a long-lasting deodorizing effect without the hassle, and sheet types that can be used by cutting out the necessary size. There are also types that can prevent mildew and dehumidify as well as deodorize.
Days to Ship
  • All
  • 9 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship

    Precision File Set of 8 Pieces (3.4φ X 180 mm)

    Brand

    HIROSHIMA FILES

    Product Series

    Precision File Set of 8 Pieces (3.4φ X 180 mm)【8 Pieces Per Package】

    Days to Ship 9 Day(s) or more

    Loading...

    1. 1

    Related Categories to Deodorizers