(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Days to Ship |
|
---|
Three-One Motor, Blh/BL, Speed 5 To 3,000 rpm
AS ONE
A shaking machine in which the set rotation speed can be maintained with high accuracy regardless of viscosity changes that occur during mixing.
[Features]
· Motor: BL type / DC brushless motor.
· Class B insulation (130°C) 40 W, BLh type / DC brushless motor class B insulation (130°C) 80 W.
· Rotation control: Feedback control and forward/reverse switch (timer mode, manual).
· Forward/reverse operation timer: Can be switched among 5, 10, 20, 30, 45 and 60 sec settings. With off-timer function.
· Maintenance of the motor main unit is unnecessary as it is a brushless motor.
· Does not emit noise that may affect other machines, and it is designed to help prevent malfunction even if such noise is received.
· With free joint (patented) hand fastening chuck.
[Applications]
· For stirring and shaking liquids.
Days to Ship: | Quote |
---|
AS ONE
Low-cost type agitator that provides stable high speed rotation.
The stirring shaft is a universal chuck that can be easily attached and removed.
Days to Ship: | Quote |
---|
AS ONE
Days to Ship: | Quote |
---|
Pasolina Mini Stirrer, CT Series
AS ONE
This is a shaking apparatus with a compact design suitable for stirring small quantities.
[Features]
· Motor: DC brush motor.
· Main body material: CT-MINI, -1AT, -3AT / PP (polypropylene) CT-5AT / ABS resin.
· Power supply: 100-240 VAC, 50/60 Hz (dedicated AC adapter included).
[Applications]
· It boasts sufficient stirring capabilities thanks to a strong magnet.
· The casing on the product is made of polypropylene (PP), so it has excellent chemical resistance (MINI, 1AT, 3AT).
· Rotor is not included.
Days to Ship: | 1 Day(s) or more |
---|
AS ONE
Stirring and shaking equipment with high power, low vibration and low noise.
[Features]
· It is equipped with a small, high-output, low-cogging, low-vibration, low-noise DC brushless motor with a newly-designed magnetic circuit (patented).
· The speed feedback system consistently responds to changes in load during stirring and maintains the set rotation speed.
· In addition to the current-limiting circuit installed as a safety device, opening the chuck cover automatically stops the motor.
· The forward and reverse rotation function allows for single-action switching of the rotation direction, even while stirring.
· Setting of ON/OFF and rotation speed are done using knobs and switches, providing excellent operability.
[Applications]
· Enables agitation work to be carried out without damaging the laboratory environment.
Days to Ship: | Quote |
---|
Air Stirrer Rotation Speed (rpm) 0–2000
AS ONE
Features:
When overloaded, the motor stops working, and when the load is reduced, it returns to normal operation.
It is possible to change the rotational speed within a certain range by adjusting the air supply (deceleration valve).
In addition, an exhaust cleaner is equipped, which can be expected to have sound damping and oil mist removal effects.
Days to Ship: | Quote |
---|
AS ONE
AS ONE fluoropolymer stirring rod.
Since the upper part of the rod shaft is made of stainless steel, it is durable and cause no runout.
Days to Ship: | Quote |
---|
All PTFE Stirring Seal (For Decompression)
AS ONE
[Features]
· Sealed completely with the 3 V-rings on the inside.
· A stirring rod is inserted from below after loosening the top nut, and then clamp sealed.
· Made entirely of fluororesin, featuring excellent chemical resistance.
Days to Ship: | 16 Day(s) or more |
---|
Three-one motor BLh Rotation speed (rpm) 5–1200
AS ONE
The set rotation speed is maintained with high accuracy regardless of viscosity changes that occur during mixing. Maintenance of the motor main unit is unnecessary as it is a brushless motor. With free joint (patented) hand fastening chuck.
Days to Ship: | Quote |
---|
Multi-Stirrer Rotation Speed (rpm) 70–1000
AS ONE
More than 90% of airborne dust and mist is caught.
Days to Ship: | Quote |
---|
AS ONE
Uses ceramic top plate for excellent thermal conductivity. Temperature and speed control dials have excellent visibility and operability.
Days to Ship: | Quote |
---|
AS ONE
Heating operation accuracy is ±2°C, rotational speed accuracy is ±5%. When using the external temperature controller (sold separately), the temperature of samples/solutions in the container can be more accurately controlled. With overheat prevention function.
Days to Ship: | Quote |
---|
Ceramic Hot Stirrer (Digital Type), CHPS Series
AS ONE
【Product Specifications】
・Model number: CHPS-170DF
・Highest temperature (℃): 550
・Plate size (mm): 170 x 170
・Rotation speed: 100 - 1200rpm
・Motor: DC brush motor
・Temperature control system: PID control
・Sensor: K class thermocouple
・Temperature, rotation speed control: Digital setting (10℃/10rpm unit)
・Material: Plate/ceramic, Body/aluminum die cast heat-resistant coating
・Heater capacity: 900W
・Safety device: Over current fuse, high temperature warning display function
・Power supply: 100VAC 50/60Hz
・Power cord length: Approx 1.5m
・Main unit size: 194 x 292 x 104mm
・Weight: Approx 3kg
・*Rotor is not included in the package.
・*Demonstration equipment is available.
Days to Ship: | 12 Day(s) |
---|
AS ONE
Automatically stops when overloading and overheating due to the thermal protector.
Days to Ship: | Quote |
---|
AS ONE
[Features]
・ The main unit is made of polycarbonate integrated molding and is durable
・ The sample can be easily defoamed by stirring in a vacuum state
・ Silicone packing with high sealability is used for the seal part of the door and the main unit, and no grease is required
Days to Ship: | Quote |
---|
AS ONE
By stirring in a vacuum environment, it is possible to easily remove any air bubbles present in the sample (degassing). Since the unit is transparent acrylic, it also allows easy observation of the interior during testing.
Days to Ship: | Quote |
---|
fluoropolymer Coated Stirring Rod
AS ONE
AS ONE fluoropolymer coated stirring rod.
It is durable because it is molded by putting an steel core into the stirring rod.
Days to Ship: | Quote |
---|
AS ONE
The vacuum seal has superior elasticity and chemical resistance. Ensures reliable vacuum sealing, with bearings to prevent center runout and a low-wear metal seal.
Days to Ship: | Quote |
---|
Days to Ship: | Quote |
---|
fluoropolymer Propeller Blade Stirring Rod
AS ONE
[Specifications]
· Material: Fluorine Resin (PTFE)
· Propeller Diameter: φ52 mm
· Stainless Steel Shaft Diameter: φ5 mm
· PTFE coated part: φ8 mm
Days to Ship: | Quote |
---|
AS ONE
AS ONE high-power stirrer REXIM.
The high-power and low profile design enables even high-viscosity stirring.
Days to Ship: | Quote |
---|
Magnetic Stirrer REXIM, Speed 1,500 rpm
AS ONE
A magnetic stirrer with excellent usability and cost-performance ratio
[Features]
· The plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance.
· RS-4AN/6AN can simultaneously stir multiple individual solvents.
· When using pH or temperature probes, etc., it can be fixed by mounting support rods (sold separately).
· Rotor not included.
· The support rod cannot be used for high-viscosity supported types.
[Applications]
· For stirring and shaking liquids.
Days to Ship: | Quote |
---|
Days to Ship: | Quote |
---|
AS ONE
A general-purpose hot stirrer suitable for stirring while heating.
Since the main body casing is made of PP (polypropylene), it has excellent chemical and heat resistance (3HAT).
Since the top plate is made of aluminum, it has excellent thermal efficiency and durability.
Days to Ship: | Quote |
---|
Days to Ship: | Quote |
---|
Float Stirring Bar (Thermo Fisher Scientific)
AS ONE
The stirring bar for low speed rotation keeps cellular damage to a minimum. Separation and cleaning are easy. The bracket uses compression to fit tiny opening diameter (minimum compatibility).
Days to Ship: | 16 Day(s) or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Type |
Number Of Rotations(rpm) |
Capacity(L) |
Diameter(mm) |
Length(mm) |
Power Supply(V) |
Other |
Brand | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||||||||||||||||
Days to Ship | Quote | Quote | Quote | 1 Day(s) or more | Quote | Quote | Quote | 16 Day(s) or more | Quote | Quote | Quote | Quote | 12 Day(s) | Quote | Quote | Quote | Quote | Quote | Quote | Quote | Quote | Quote | Quote | Quote | Quote | 16 Day(s) or more |
Product Type | Mixer | Mixer | Stirring Rod / Vane Type / Civil work mixer | Stirrer | Mixer | Mixer | Stirring Rod / Vane Type | Other | Mixer | Stirrer | Hotplate Stirrer | Hotplate Stirrer | - | Mixer | Vacuum Deaerator | Vacuum Deaerator | Stirring Rod / Vane Type | Other | Stirring Rod / Vane Type | Stirring Rod / Vane Type | Stirrer | Stirrer | Stirrer | Stirrer | Rotor | Rotor |
Number Of Rotations(rpm) | 5~300 ~ 50~3000 | 3000 | 80 to 450 ~ 300~2000 | 1500 | 10 to 600 ~ 20~1200 | 0-700 (Stepless) ~ 350/700 (2-Stage) | - | - | 5~300 | 70~1000 | 60~1100 | 60~1150 | - | 375 ~ 1500 | - | - | - | - | - | - | 100~1500 | 1500 | 1500 | 1500 | - | - |
Capacity(L) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 12 ~ 30 | - | - | - | - | - | - | - | - | - | - |
Diameter(mm) | - | - | φ100 ~ φ160 | - | - | - | φ8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Length(mm) | - | - | 514 ~ 1000 | - | - | - | 450 ~ 800 | - | - | - | - | - | - | - | - | - | 350 ~ 600 | - | 450 | - | - | - | - | - | - | - |
Power Supply(V) | Single-phase 100 | 100 | - | AC 100–240 | 100 | - | - | - | Single-phase 100 | 100 | 100 | 100 | - | 100 | - | - | - | - | - | - | AC 100–240 | AC 100–240 | 100 | 100 | - | - |
Other | - | - | Option | - | - | - | Option | - | - | Option | - | - | - | - | - | - | Option | Option | - | - | - | - | - | - | - | - |
Loading...
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy