(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Draining Baskets

Strainers and baskets are tools used for cleaning and draining objects, storing and transporting parts and food, etc. Many of them are made of such as stainless steel which is durable and resistant to rust, polypropylene resin and polyethylene which are lightweight and safe to use, etc. There are a wide variety of shapes, such as round, square, and cylindrical, deep and thin, and some products have handles and are specialized for transportation. Because there are a wide variety of sizes, from small to large, it is important to select one that is more suitable for the intended use, location, and target object. In addition to washing and draining, a square thin type can be used for sorting and storing documents, envelopes and slips, and a small type can be used for storing and managing fine parts. In addition, nesting can save storage space after use, so it is necessary to take that into consideration.
Days to Ship
  • All
  • 2 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Material
Height (External)(mm)
Width (external)(mm)
Depth (external)(mm)

    Stainless Steel (Straight / Round) Washing Basket

      Washing Basket Stainless Steel Square

        Stainless Steel Cleaning Basket Square-Type

          Washing Basket Stainless Steel Round

            H&H Kitchen Basket (Square Basket)

              Basket

                PP Square Basket Deep Type

                  Stainless Steel All-Purpose Baskets

                    Square Stainless Steel Basket

                      Washing Basket

                        Dish Washing Basket

                          Fine Basket

                            Tonbo, Square Color Basket

                              Tonbo, Color Basket

                              Brand

                              SANWA

                              MIZUMOTO MACHINE MFG

                              SANWAKAKEN

                              MIZUMOTO MACHINE MFG

                              RISU

                              SANKO

                              SEKISUI CHEMICAL

                              SUGICO

                              SUGICO

                              SUGICO

                              SUGICO

                              TEIMO

                              SHINKIGOSEI

                              SHINKIGOSEI

                              Product Series

                              Stainless Steel (Straight / Round) Washing Basket

                              Washing Basket Stainless Steel Square

                              Stainless Steel Cleaning Basket Square-Type

                              Washing Basket Stainless Steel Round

                              H&H Kitchen Basket (Square Basket)

                              Basket

                              PP Square Basket Deep Type

                              Stainless Steel All-Purpose Baskets

                              Square Stainless Steel Basket

                              Washing Basket

                              Dish Washing Basket

                              Fine Basket

                              Tonbo, Square Color Basket

                              Tonbo, Color Basket

                              Days to Ship 2 Day(s) or more 12 Day(s) or more 9 Day(s) or more 9 Day(s) or more 9 Day(s) or more 2 Day(s) 9 Day(s) or more 9 Day(s) or more 9 Day(s) or more 9 Day(s) 11 Day(s) 11 Day(s) 9 Day(s) or more 9 Day(s) or more
                              Product TypeSquare shape / RoundSquare shapeSquare shapeRoundSquare shapeRoundSquare shapeRoundSquare shapeRoundSquare shapeSquare shapeSquare shapeSquare shape
                              MaterialStainless SteelStainless SteelStainless SteelStainless SteelPPPEPPStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelPPPP
                              Height (External)(mm)-~150 ~ 251~151~250~150~150151~250~150~150 ~ 151~250~150 ~ 151~250151~250151~250151~250~150151~250
                              Width (external)(mm)-~300 ~ 301~400~300 ~ 301~400~300401~301~400 ~ 401~301~400 ~ 401~~300 ~ 401~301~400~300301~400301~400 ~ 401~301~400401~
                              Depth (external)(mm)-~200 ~ 301~201~300-301~301~201~300 ~ 301~~200 ~ 301~201~300 ~ 301~201~300201~300 ~ 301~201~300 ~ 301~201~300301~

                              Loading...

                              1. 1

                              Related Categories to Draining Baskets