(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square Bar Electrodes

Square bar electrodes are a square electrode with excellent conductivity, and it is a product used for welding electrode materials, electrical parts, chemical industry, etc. The commonly used tough-pitch copper material has excellent electrical and thermal conductivity, is versatile and easy to use. In addition, since tough-pitch copper is not too hard among metals and is easy to process, it is easy to perform alterations such as electric discharge machining and can be used in various situations. In addition, there are also electrode blanks that use copper tungsten and graphite materials. In particular, the graphite causes no burr and realizes high-speed electric discharge machining. Not only the material but also the sizes are different, so it is necessary to select the suitable product considering the operating environment and application.
Days to Ship
  • All
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  1. 1

Loading...

  1. 1

Related Categories to Square Bar Electrodes