(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nippers (Explosion-Proof)

Wire cutters (explosion-proof) are wire cutters that do not generate sparks even when used in locations that are easily filled with explosive, flammable or combustible vapor, liquid, or gas. Its features are that it does not generate sparks that become an explosion source even if it is hit or rubbed, it is non-magnetic, and it has corrosion resistance. Many of them are certified by US and UK certification organizations, so you can use them with confidence. Wire cutters (explosion-proof) are made of aluminum bronze or beryllium copper alloy, and have the same strength as steel tools. Wire cutters (explosion-proof) are used in chemical industries, gas industries, thermal power plants and aluminum refineries wherever explosion proof is required. Depending on the application, it is necessary to select whether the wire cutters are explosion-proof or not, depending on the work place, work content, and lightweight that fits comfortably in the hand.
Days to Ship
  • All
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship

    Slant Edge Nippers

      [Explosion-Proof] Heavy-duty Nippers EA642HH-150

        20170718_Q59

        Brand

        HAMACO

        ESCO

        KEIBA

        Product Series

        Slant Edge Nippers

        [Explosion-Proof] Heavy-duty Nippers EA642HH-150

        20170718_Q59

        Days to Ship 12 Day(s) 8 Day(s) or more 11 Day(s) or more

        Loading...

        1. 1

        Related Categories to Nippers (Explosion-Proof)