(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Files (Pneumatic Hand Tools)

A file (pneumatic tool) is a tool used for deburring metals and finishing precision parts. It performs a reciprocating motion using the power of compressed air, and enables smooth work with high-speed stroke even in narrow spaces. By changing the type of file, filing can be performed to various lines and shapes. A file (pneumatic tool) does not use electricity, so it generates no heat and is suited to long periods of work. Adjusting the air pressure can change the stroke, making it suitable for extreme polishing. In addition, since compressed air is discharged from the rear, there is no need to worry about kicking up the dust generated by filing. Due to its weight, there is no need to press while working, and polishing can easily be performed because it is weighted by gravity.
Days to Ship
  • All
  • 2 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Max. Number of Revolutions at Non-Load(rpm)
Number of Appropriate Reciprocating Rotations(Minute)
Air Consumption(m3/min)

    Turbo Wrap

      Air File Body S

        Air File

          Air File Tip Tool

            Super Saw Set

              Air File Body L

                Collet For Super Collet Turbo Wrap

                  TL Wrench, 2.5 MM

                    Air Flex (Reciprocating Motion)

                      Air Flex (Reciprocating Motion)

                        Air File CBN (Electrodeposited CBN Grains)

                          Air File Standard (No Chemical Coating)

                            Bright-900 (Hard, Chromium)

                              Pad For Finger Sander (For Hook And Loop) Rubber Pad

                                Pad For Finger Sander (For Double-Sided Tape) Rubber Pad

                                Brand

                                UHT

                                TSUBOSAN

                                SHINANOKIHAN

                                SHINANOKIHAN

                                TSUBOSAN

                                TSUBOSAN

                                UHT

                                UHT

                                AXEL

                                AXEL

                                TSUBOSAN

                                TSUBOSAN

                                TSUBOSAN

                                YANASE

                                YANASE

                                Product Series

                                Turbo Wrap

                                Air File Body S

                                Air File

                                Air File Tip Tool【5 Pieces Per Package】

                                Super Saw Set【5 Pieces Per Package】

                                Air File Body L

                                Collet For Super Collet Turbo Wrap

                                TL Wrench, 2.5 MM

                                Air Flex (Reciprocating Motion)

                                Air Flex (Reciprocating Motion)

                                Air File CBN (Electrodeposited CBN Grains)

                                Air File Standard (No Chemical Coating)

                                Bright-900 (Hard, Chromium)

                                Pad For Finger Sander (For Hook And Loop) Rubber Pad

                                Pad For Finger Sander (For Double-Sided Tape) Rubber Pad

                                Days to Ship 2 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 12 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 2 Day(s) or more 8 Day(s) or more 11 Day(s) or more 11 Day(s) or more
                                Max. Number of Revolutions at Non-Load(rpm)--------28,000------
                                Number of Appropriate Reciprocating Rotations(Minute)-7,500---5,000---------
                                Air Consumption(m3/min)0.04 ~ 0.125-0.28------0.4 to 0.6-----

                                Loading...

                                1. 1

                                Related Categories to Files (Pneumatic Hand Tools)