(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Saws

Hand saws are also called hack saws, and they are used for cutting metals and the like. The main body is bow-shaped, and it is used with a thin, narrow blade attached. Tension is applied to the blade by turning the included screw; and when force is applied, the blade becomes hard to bend, enabling hard items to be cut. The grip is covered with rubber and has a shape that allows force to be easily applied, enabling efficient work. By changing the blade according to the material, materials such as resin or wood too can be cut easily in addition to metals such as iron, stainless steel, and aluminum. Bimetal and cobalt are used for hand saw blades, giving them high durability and thus long life and making them safe as they do not easily shatter when bent.
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • 16 Day(s) or Less
  • 22 Day(s) or Less
  • 24 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Specifications
Application
Nominal dimension(mm)
Number of Teeth
Material
Specifications
Overall Length(mm)
Thickness(mm)

    HSS Hand Saw HH

      Spare blade for hand saw (cobalt high speed steel) 300 mm blade

        Hand Saw TH

          Spare Blade for Hand Saw, Bimetal High-Speed Steel 250 mm

            Trusco, Hand Saw Spare Blade (Cobalt High-Speed Steel), NS3906-300-5P

              Hand Saw Replacement Blade (Cobalt High-Speed Steel) 250‑mm Width (3906-250 type)

                Hand Saw for Aluminum and Copper, 18 Teeth 2 Pcs SHP-18

                  Bimetal Hand Saw PM BH

                    High-Speed Handsaw for Iron Materials / Stainless Steel 24 Teeth 2 pieces HHP

                      Handsaw for General Iron Materials 24 Peak Contains 2 Blades SHP-24

                        Handsaw for Thin Plates / Pipes 32 Peak Contains 2 Blades SHP-32

                          Band Saw Replacement Blade (All HSS)

                            Spare Blade for Hand Saw, Bimetal High-Speed Steel 300 mm

                              Handsaw for General Steel with Grip, 24 Teeth, 2 Pieces

                                Bimetal Hand Saw for Iron and Steel and Stainless Steel, 24 Ridges, Set of 2 Units

                                  Bi-Metal Hand Hacksaw Blade

                                    Hand Hacsaw

                                    Brand

                                    NACHI(FUJIKOSHI)

                                    BAHCO

                                    NACHI(FUJIKOSHI)

                                    TRUSCO NAKAYAMA

                                    TRUSCO NAKAYAMA

                                    BAHCO

                                    NACHI(FUJIKOSHI)

                                    NACHI(FUJIKOSHI)

                                    NACHI(FUJIKOSHI)

                                    NACHI(FUJIKOSHI)

                                    NACHI(FUJIKOSHI)

                                    TRUSCO NAKAYAMA

                                    TRUSCO NAKAYAMA

                                    NACHI(FUJIKOSHI)

                                    NACHI(FUJIKOSHI)

                                    LENOX

                                    SKC LIGHTING

                                    Product Series

                                    HSS Hand Saw HH

                                    Spare blade for hand saw (cobalt high speed steel) 300 mm blade

                                    Hand Saw TH

                                    Spare Blade for Hand Saw, Bimetal High-Speed Steel 250 mm【5 Pieces Per Package】

                                    Trusco, Hand Saw Spare Blade (Cobalt High-Speed Steel), NS3906-300-5P【5 Pieces Per Package】

                                    Hand Saw Replacement Blade (Cobalt High-Speed Steel) 250‑mm Width (3906-250 type)

                                    Hand Saw for Aluminum and Copper, 18 Teeth 2 Pcs SHP-18

                                    Bimetal Hand Saw PM BH

                                    High-Speed Handsaw for Iron Materials / Stainless Steel 24 Teeth 2 pieces HHP【2 Pieces Per Package】

                                    Handsaw for General Iron Materials 24 Peak Contains 2 Blades SHP-24【2 Pieces Per Package】

                                    Handsaw for Thin Plates / Pipes 32 Peak Contains 2 Blades SHP-32

                                    Band Saw Replacement Blade (All HSS)【5-100 Pieces Per Package】

                                    Spare Blade for Hand Saw, Bimetal High-Speed Steel 300 mm【5 Pieces Per Package】

                                    Handsaw for General Steel with Grip, 24 Teeth, 2 Pieces

                                    Bimetal Hand Saw for Iron and Steel and Stainless Steel, 24 Ridges, Set of 2 Units

                                    Bi-Metal Hand Hacksaw Blade

                                    Hand Hacsaw

                                    Days to Ship 9 Day(s) or more 12 Day(s) 22 Day(s) or more Same day or more 1 Day(s) or more 1 Day(s) 11 Day(s) or more 10 Day(s) or more 9 Day(s) or more 9 Day(s) or more 11 Day(s) or more 1 Day(s) or more 1 Day(s) or more 9 Day(s) or more 9 Day(s) or more 12 Day(s) 12 Day(s)
                                    Specifications
                                          • STOCK
                                          • STOCK
                                          • STOCK
                                                    • STOCK
                                                              Application--IronworkIronwork / Stainless SteelStainless Steel / Alloy Steel-Woodworking-Ironwork / Stainless SteelIronwork / WoodworkingIronwork / Stainless SteelIronwork / Stainless SteelIronwork / Stainless SteelIronworkIronwork / Stainless Steel--
                                                              Nominal dimension(mm)-300-250300250-----250300----
                                                              Number of Teeth-18 ~ 32-18 ~ 3218 ~ 3218 ~ 3218-2424322418 ~ 322424--
                                                              Materialhigh-speed steelBimetal-Bimetal High-Speed SteelBimetal--Bimetalhigh-speed steel--high-speed steelBimetal-Bimetal--
                                                              Specifications---250 mm Wide Metal Saw300 mm Wide Metal Saw------250 mm Wide Metal Saw300 mm Wide Metal Saw----
                                                              Overall Length(mm)250 ~ 300313250263300263250250250250250263313---264
                                                              Thickness(mm)0.64-0.640.650.65--0.64---0.650.65--0.640.64

                                                              Loading...

                                                              1. 1

                                                              Related Categories to Hand Saws