(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5 Series - Aluminum Frames 20, 25, 40 Square

Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • 13 Day(s) or Less
  • 14 Day(s) or Less
Brand
Product Series
CAD
Days to Ship
Standard Extrusion Size(mm)
Extrusion Type_
Number of Slotted Surfaces
Surface Treatment
Extrusion Size
Extrusion Series
Extrusion Type
Number of Extrusion Slots
Surface Milled

    Aluminum Frame 8 Series Square 40 × 40 mm 4 Side Slots

      Aluminum Frame 6 Series Square 30 × 30 mm 4 Side Slots

        2020 Aluminum Frames Slot Width 6

          Aluminum Frame 5 Series Square 20 × 20 mm 4 Side Slots

            Aluminum Frame 6 Series Rectangular 30 × 60 mm 4 Side Slots

              Aluminum Frame 8 Series Rectangular 40 × 80 mm 4 Side Slots

                Aluminum Extrusion 6 Series, Square, Parallel Chamfering, 30 × 30, 50 × 50, 60 × 60, 100 × 100

                  Aluminum Frame 8-45 Series Square 45 × 45 mm 4 Side Slots

                    Aluminum Frame 8-90 Series/slot width 10/90x90mm

                      Aluminum Frame 8-45 Series Square 60 × 60 mm 4 Side Slots

                        2040 / 2060 / 2080, Slot Width 6mm Aluminum Frames

                          Aluminum Frame 6 Series Square 60 × 60 mm 4 Side Slots

                            Aluminum Frame 8 Series Square 80 × 80 mm 4 Side Slots

                              Aluminum Frame 8-45 Series Square 50 × 50 mm 4 Side Slots

                                Aluminum Frame 5 Series/slot width 6/20x60,20x80mm

                                  2040 / 2060 / 2080, Slot Width 6mm Aluminum Frames

                                    Aluminum Frame 8 Series Rectangular 40 × 80 mm 3 Side Slots

                                      Aluminum Frame 6 Series Square 50 × 50 mm 4 Side Slots

                                        Aluminum Frame 8-100 Series/slot width 10/100x100mm

                                          1530 Door Frames, Slot Width 6/8mm

                                            Aluminum Frame 5 Series Rectangular 20 × 40 mm 4 Side Slots

                                              Aluminum Frame 5 Series/slot width 6/20x20mm, Parallel Surfacing

                                                Aluminum Frame 8-45 Series Rectangular 45 × 90 mm 4 Side Slots

                                                  Aluminum Frame 8-45 Series Square 50 × 50 mm 3 Side Slots

                                                    Aluminum Frame 8 series R shape 40 × 40 mm

                                                      Lightweight - Hollow, Frame for Hollow Structure, 154 Frame

                                                        Aluminum Frame (6 and 8) Series/Mixed Base/(Y Style)

                                                          Aluminum Frame 8 Series Square 40 × 40 mm 2 Side Slots

                                                            Aluminum Frame 8 Series/slot width 10/40x40mm, Parallel Surfacing

                                                              Aluminum Frame 8 Series/slot width 10/40x80mm, Parallel Surfacing

                                                                Aluminum Frame 8-90 Series/slot width 10/90x180mm

                                                                  Aluminum Frame 3 Series/Base 15/Configurable Length

                                                                    Aluminum Frame 6 Series/slot width 8/Minimal Corner Radius

                                                                      Aluminum Frame 5 Series Square 40 × 40 mm 4 Side Slots

                                                                        Aluminum Frame 5 Series/slot width 6/20x60mm, Parallel Surfacing

                                                                          Aluminum Frame 8 Series Square 40 × 40 mm 3 Side Slots

                                                                            Aluminum Frame 8 Series Rectangular 40 × 80 mm 2 Side Slots

                                                                              Aluminum Frame 8 Series Square 80 × 80 mm 1 Side Slot

                                                                                Aluminum Frame 8 Series/slot width 10/40x120mm

                                                                                  Aluminum Frame 8 Series/slot width 10/30, 45, 60-Degree

                                                                                    Aluminum Frame 8 series R shape 80 × 80 × 40 mm

                                                                                      Aluminum Frame 8-100 Series/slot width 10/100x200mm

                                                                                        Sliding Door Dedicated Frames

                                                                                          Basic Frame, M6 Series, Heavy Grade, AFS-1530

                                                                                            Basic Frame, M6 Series, Heavy Grade, AFS-1560

                                                                                            Brand

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MiSUMi Economy

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MiSUMi Economy

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MiSUMi Economy

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MiSUMi Economy

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            YUKIGIKEN

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MiSUMi Economy

                                                                                            NIC AUTOTEC

                                                                                            NIC AUTOTEC

                                                                                            Product Series

                                                                                            Aluminum Frame 8 Series Square 40 × 40 mm 4 Side Slots

                                                                                            Aluminum Frame 6 Series Square 30 × 30 mm 4 Side Slots

                                                                                            2020 Aluminum Frames Slot Width 6

                                                                                            Aluminum Frame 5 Series Square 20 × 20 mm 4 Side Slots

                                                                                            Aluminum Frame 6 Series Rectangular 30 × 60 mm 4 Side Slots

                                                                                            Aluminum Frame 8 Series Rectangular 40 × 80 mm 4 Side Slots

                                                                                            Aluminum Extrusion 6 Series, Square, Parallel Chamfering, 30 × 30, 50 × 50, 60 × 60, 100 × 100

                                                                                            Aluminum Frame 8-45 Series Square 45 × 45 mm 4 Side Slots

                                                                                            Aluminum Frame 8-90 Series/slot width 10/90x90mm

                                                                                            Aluminum Frame 8-45 Series Square 60 × 60 mm 4 Side Slots

                                                                                            2040 / 2060 / 2080, Slot Width 6mm Aluminum Frames

                                                                                            Aluminum Frame 6 Series Square 60 × 60 mm 4 Side Slots

                                                                                            Aluminum Frame 8 Series Square 80 × 80 mm 4 Side Slots

                                                                                            Aluminum Frame 8-45 Series Square 50 × 50 mm 4 Side Slots

                                                                                            Aluminum Frame 5 Series/slot width 6/20x60,20x80mm

                                                                                            2040 / 2060 / 2080, Slot Width 6mm Aluminum Frames

                                                                                            Aluminum Frame 8 Series Rectangular 40 × 80 mm 3 Side Slots

                                                                                            Aluminum Frame 6 Series Square 50 × 50 mm 4 Side Slots

                                                                                            Aluminum Frame 8-100 Series/slot width 10/100x100mm

                                                                                            1530 Door Frames, Slot Width 6/8mm

                                                                                            Aluminum Frame 5 Series Rectangular 20 × 40 mm 4 Side Slots

                                                                                            Aluminum Frame 5 Series/slot width 6/20x20mm, Parallel Surfacing

                                                                                            Aluminum Frame 8-45 Series Rectangular 45 × 90 mm 4 Side Slots

                                                                                            Aluminum Frame 8-45 Series Square 50 × 50 mm 3 Side Slots

                                                                                            Aluminum Frame 8 series R shape 40 × 40 mm

                                                                                            Lightweight - Hollow, Frame for Hollow Structure, 154 Frame

                                                                                            Aluminum Frame (6 and 8) Series/Mixed Base/(Y Style)

                                                                                            Aluminum Frame 8 Series Square 40 × 40 mm 2 Side Slots

                                                                                            Aluminum Frame 8 Series/slot width 10/40x40mm, Parallel Surfacing

                                                                                            Aluminum Frame 8 Series/slot width 10/40x80mm, Parallel Surfacing

                                                                                            Aluminum Frame 8-90 Series/slot width 10/90x180mm

                                                                                            Aluminum Frame 3 Series/Base 15/Configurable Length

                                                                                            Aluminum Frame 6 Series/slot width 8/Minimal Corner Radius

                                                                                            Aluminum Frame 5 Series Square 40 × 40 mm 4 Side Slots

                                                                                            Aluminum Frame 5 Series/slot width 6/20x60mm, Parallel Surfacing

                                                                                            Aluminum Frame 8 Series Square 40 × 40 mm 3 Side Slots

                                                                                            Aluminum Frame 8 Series Rectangular 40 × 80 mm 2 Side Slots

                                                                                            Aluminum Frame 8 Series Square 80 × 80 mm 1 Side Slot

                                                                                            Aluminum Frame 8 Series/slot width 10/40x120mm

                                                                                            Aluminum Frame 8 Series/slot width 10/30, 45, 60-Degree

                                                                                            Aluminum Frame 8 series R shape 80 × 80 × 40 mm

                                                                                            Aluminum Frame 8-100 Series/slot width 10/100x200mm

                                                                                            Sliding Door Dedicated Frames

                                                                                            Basic Frame, M6 Series, Heavy Grade, AFS-1530

                                                                                            Basic Frame, M6 Series, Heavy Grade, AFS-1560

                                                                                            CAD
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            Days to Ship Same day or more Same day or more Same day or more Same day or more Same day or more 3 Day(s) or more 10 Day(s) or more 3 Day(s) or more 16 Day(s) or more 16 Day(s) or more 4 Day(s) or more 3 Day(s) or more 3 Day(s) or more 16 Day(s) or more 16 Day(s) or more Same day 16 Day(s) or more 16 Day(s) or more 16 Day(s) or more 10 Day(s) 16 Day(s) or more 10 Day(s) or more 16 Day(s) or more 16 Day(s) or more 16 Day(s) or more 11 Day(s) or more 16 Day(s) or more 16 Day(s) or more 10 Day(s) or more 10 Day(s) or more 16 Day(s) or more 16 Day(s) or more 16 Day(s) or more 3 Day(s) or more 10 Day(s) or more 16 Day(s) or more 16 Day(s) or more 16 Day(s) or more 16 Day(s) or more 16 Day(s) or more 16 Day(s) or more 16 Day(s) or more 10 Day(s) 12 Day(s) or more 9 Day(s)
                                                                                            Standard Extrusion Size(mm)40302020304030 ~ 10045906040 ~ 8060805020404050100-2020 ~ 404550401520 ~ 404040 ~ 80409015304020404080404040100-15-
                                                                                            Extrusion Type_HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy)HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy)LCF (European Standard)HFS (Standard) / NFS (Economy)HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy)HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy)HFS (Standard) / GFS (High Rigidity)HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy)HFS (Standard) / GFS (High Rigidity) / NFS (Economy) / GNFS (High Rigidity, Economy)HFS (Standard) / GFS (High Rigidity) / NFS (Economy) / GNFS (High Rigidity, Economy)-HFS (Standard) / HFSG (High Rigidity) / NFS (Economy)HFS (Standard) / EFS (Lightweight) / NEFS (Economy)HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy) / GNFS (High Rigidity, Economy)HFS (Standard) / NFS (Economy)-HFS (Standard) / EFS (Lightweight) / NEFS (Economy)HFS (Standard) / HFSL (Lightweight, Standard) / NFS (Economy)GFS (High Rigidity) / NEFS (Economy) / GNFS (High Rigidity, Economy)LCF (European Standard)HFS (Standard) / NFS (Economy)HFS (Standard)HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy)HFS (Standard)HFS (Standard) / NFS (Economy)-HFS (Standard)HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy)HFS (Standard) / GFS (High Rigidity)HFS (Standard) / GFS (High Rigidity)HFS (Standard)HFS (Standard)HFS (Standard)HFS (Standard) / NFS (Economy)HFS (Standard)HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy)HFS (Standard)HFS (Standard) / EFS (Lightweight)EFS (Lightweight) / NEFS (Economy)HFS (Standard)HFS (Standard) / NFS (Economy)GFS (High Rigidity) / GNFS (High Rigidity, Economy)LCF (European Standard)--
                                                                                            Number of Slotted SurfacesFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side Slots / Two-Side Slots (Opposed)Four-Side SlotsFour-Side SlotsFour-Side SlotsThree-Side SlotsFour-Side SlotsFour-Side SlotsTwo-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsThree-Side Slots-Two-Side Slots (Opposed)-Two-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsFour-Side SlotsThree-Side SlotsTwo-Side SlotsThree-Side SlotsFour-Side Slots--Four-Side Slots-Two-Side Slots (Opposed)-
                                                                                            Surface TreatmentBlack Anodize ~ Clear CoatingBlack Anodize ~ Clear CoatingClear AnodizeBlack Anodize ~ Clear CoatingBlack Anodize ~ Clear CoatingBlack Anodize ~ Clear CoatingClear AnodizeBlack Anodize ~ Clear CoatingBlack Anodize ~ Clear CoatingClear AnodizeBlack Anodize ~ Clear AnodizeBlack Anodize ~ Clear CoatingBlack Anodize ~ Clear CoatingBlack Anodize ~ Clear AnodizeClear AnodizeClear AnodizeClear AnodizeBlack Anodize ~ Clear AnodizeClear AnodizeClear AnodizeBlack Anodize ~ Clear CoatingClear AnodizeBlack Anodize ~ Clear CoatingClear AnodizeClear AnodizeClear AnodizeClear AnodizeBlack Anodize ~ Clear AnodizeClear AnodizeClear AnodizeBlack Anodize ~ Clear AnodizeClear AnodizeClear AnodizeBlack Anodize ~ Clear CoatingClear AnodizeBlack Anodize ~ Clear AnodizeClear AnodizeClear AnodizeBlack Anodize ~ Clear AnodizeClear AnodizeClear AnodizeClear AnodizeClear Anodize--
                                                                                            Extrusion Size40x4030x30-20x2030x6040x8030x30 ~ 100x10045x4590x9060x60-60x6080x8050x5020x60 ~ 20x80-40x8050x50100x100-20x4020x20 ~ 40x4045x9050x50-15x40-40x4040x40 ~ 80x8040x80 ~ 80x4090x18015x1530x30 ~ 30x6040x4020x60 ~ 60x2040x4040x8080x8040x120--100x200-15x30-
                                                                                            Extrusion Series8 Series6 SeriesMISUMI, European Standard, Aluminum Frame, LCF 20 Series, (Groove Width: 6 mm)5 Series6 Series8 Series6 Series8-45 Series8-45 Series8-45 SeriesMISUMI, European Standard, Aluminum Frame, LCF 20 Series, (Groove Width: 6 mm)6 Series8 Series8-45 Series5 SeriesMISUMI, European Standard, Aluminum Frame, LCF 20 Series, (Groove Width: 6 mm)8 Series6 Series8-45 Series-5 Series5 Series8-45 Series8-45 Series8 SeriesLECOFRAME 25 Series (For Light/Medium Structures)8 Series8 Series8 Series8 Series8-45 Series3 Series6 Series5 Series5 Series8 Series8 Series8 Series8 Series8 Series8 Series8-45 Series-NIC Autotec M6 Series-
                                                                                            Extrusion TypeSquare Shape / Rectangle ShapeSquare ShapeSquare ShapeSquare ShapeRectangle ShapeRectangle ShapeSquare ShapeSquare ShapeSquare ShapeSquare ShapeRectangle ShapeSquare ShapeSquare ShapeSquare ShapeRectangle ShapeRectangle ShapeRectangle ShapeSquare ShapeSquare ShapeRectangle ShapeRectangle ShapeSquare ShapeRectangle ShapeSquare ShapeR ShapeRectangle ShapeMixed Slot Widths ShapeSquare ShapeSquare ShapeRectangle ShapeRectangle ShapeSquare ShapeSquare Shape / Rectangle ShapeSquare ShapeRectangle ShapeSquare ShapeRectangle ShapeSquare ShapeRectangle ShapeAngled ShapeL/R ShapeRectangle ShapeRectangle ShapeRectangle Shape-
                                                                                            Number of Extrusion Slots1 Slot x 1 Slot1 Slot x 1 Slot-1 Slot x 1 Slot1 Slot x 2 Slots1 Slot x 2 Slots1 Slot x 1 Slot ~ 4 Slots x 4 Slots1 Slot x 1 Slot2 Slots x 2 Slots1 Slot x 1 Slot-2 Slots x 2 Slots2 Slots x 2 Slots1 Slot x 1 Slot1 Slot x 3 Slots ~ 1 Slot x 4 Slots-1 Slot x 2 Slots2 Slots x 2 Slots2 Slots x 2 Slots-1 Slot x 2 Slots1 Slot x 1 Slot ~ 2 Slots x 2 Slots1 Slot x 2 Slots1 Slot x 1 Slot-1 Row Groove × 0 Row Groove-1 Slot x 1 Slot1 Slot x 1 Slot ~ 2 Slots x 2 Slots1 Slot x 2 Slots ~ 2 Slots x 1 Slot2 Slots x 4 Slots1 Slot x 1 Slot1 Slot x 1 Slot ~ 1 Slot x 2 Slots2 Slots x 2 Slots1 Slot x 3 Slots ~ 3 Slots x 1 Slot1 Slot x 1 Slot1 Slot x 2 Slots2 Slots x 2 Slots1 Slot x 3 Slots--2 Slots x 2 Slots-1 Row Groove × 0 Row Groove-
                                                                                            Surface MilledNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided-Not ProvidedProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedProvidedProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided---

                                                                                            Loading...

                                                                                            Related Categories to 5 Series - Aluminum Frames 20, 25, 40 Square